TIDT360 November 2023
Output voltage ripple is shown in the following figures.
Figure 3-7 Output Voltage Ripple of Main
Boost Stage at VIN = 12 V, VOUT = 45 V, IOUT =
0 A
Figure 3-8 Output Voltage Ripple of Main
Boost Stage at VIN = 12 V, VOUT = 45 V, IOUT =
3.3 A
Figure 3-9 Output Voltage Ripple of Main
Boost Stage at VIN = 12 V, VOUT = 45 V, IOUT =
6.7 A
Figure 3-10 Output Voltage Ripple of Main
Boost Stage at VIN = 12 V, VOUT = 45 V, IOUT =
10 A
Figure 3-11 Output Voltage Ripple of Main
Boost Stage at VIN = 9 V, VOUT = 45 V, IOUT = 0
A
Figure 3-12 Output Voltage Ripple of Main
Boost Stage at VIN = 9 V, VOUT = 45 V, IOUT =
3.3 A
Figure 3-13 Output Voltage Ripple of Main
Boost Stage at VIN = 9 V, VOUT = 45 V, IOUT =
6.7 A
Figure 3-14 Output Voltage Ripple of Main
Boost Stage at VIN = 9 V, VOUT = 45 V, IOUT =
10 A
Figure 3-15 Output Voltage Ripple of Main
Boost Stage at VIN = 16 V, VOUT = 45 V, IOUT =
0 A
Figure 3-16 Output Voltage Ripple of Main
Boost Stage at VIN = 16 V, VOUT = 45 V, IOUT =
3.3 A
Figure 3-17 Output Voltage Ripple of Main
Boost Stage at VIN = 16 V, VOUT = 45 V, IOUT =
6.7 A
Figure 3-18 Output Voltage Ripple of Main
Boost Stage at VIN = 16 V, VOUT = 45 V, IOUT =
10 A