TIDT348 august 2023
Figure 3-19 shows the end-to-end efficiency of the PMP23331 with the 5-V output loaded with 0 A and Figure 2-2 with the 5-V output loaded with 0.2 A. Note that for 400-V DC input, the input voltage is applied directly across C5.
Figure 2-1 PMP23331 Efficiency Graph 5-V
Unloaded
Figure 2-2 PMP23331 Efficiency Graph 5-V
Loaded at 0.2 A