TIDT348 august 2023
Load transient response is shown in the following waveforms. For Figure 3-19, the channels are identified with the following:
C1 = 12-V output, AC coupled, C4 = 12-V output current
Figure 3-7 12-V Output, 0.375-A to
1.125-A Load StepFor Figure 3-10, the channels are identified with the following:
C3 = 12-V output, AC coupled, C4 = 12-V output current
Figure 3-8 5-V Output, 0-A to 0.2-A Load
Step