TIDT332 May 2024
Table 2-1 and Table 2-2 show the efficiency data.
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|
|
800.3 |
0.00785 |
12.539 |
0 |
6.28 |
0 |
-- |
|
800.3 |
0.16468 |
12.539 |
9.999 |
131.8 |
125.3775 |
95.13% |
|
800.3 |
0.3216 |
12.512 |
19.999 |
257.39 |
250.2275 |
97.22% |
|
800.3 |
0.47861 |
12.485 |
29.999 |
383.05 |
374.5375 |
97.78% |
|
800.3 |
0.6355 |
12.458 |
39.998 |
508.6 |
498.2951 |
97.98% |
|
800.3 |
0.7925 |
12.431 |
49.999 |
634.2 |
621.5376 |
98.00% |
|
800.3 |
0.9494 |
12.403 |
59.998 |
759.9 |
744.1552 |
97.94% |
|
800.3 |
1.1066 |
12.376 |
69.999 |
885.6 |
866.3076 |
97.82% |
|
800.3 |
1.2635 |
12.347 |
79.998 |
1011.2 |
987.7353 |
97.68% |
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|
|
8.965 |
2.48 |
570.69 |
0.03412 |
22.2332 |
19.47 |
87.58% |
|
8.925 |
5.66 |
567.67 |
0.08404 |
50.5155 |
47.70699 |
94.44% |
|
8.847 |
12.02 |
561.64 |
0.18404 |
106.3409 |
103.3642 |
97.20% |
|
8.688 |
24.73 |
549.49 |
0.38375 |
214.8542 |
210.8668 |
98.14% |
|
8.523 |
37.47 |
536.89 |
0.584 |
319.3568 |
313.5438 |
98.18% |
|
8.349 |
50.21 |
523.71 |
0.784 |
419.2033 |
410.5886 |
97.94% |
|
8.165 |
62.94 |
509.81 |
0.9841 |
513.9051 |
501.704 |
97.63% |
|
7.975 |
75.59 |
495.57 |
1.1827 |
602.8303 |
586.1106 |
97.23% |
|
7.813 |
88.31 |
482.85 |
1.3826 |
689.966 |
667.5884 |
96.76% |