TIDT332 May 2024
Figure 3-1 through Figure 3-12 show the switching behavior waveforms. Each waveform reflects the following parameters:
Figure 3-1 800VIN, Forward Operating With 0A Load
Figure 3-2 800VIN, Forward Operating With 0A Load (Zoom in at Rising Edge)
Figure 3-4 800VIN, Forward Operating With 80A Load
Figure 3-5 800VIN, Forward Operating With 80A Load (Zoom in at Rising Edge)
Figure 3-6 800VIN, Forward Operating With 80A Load (Zoom in at Falling Edge)
Figure 3-7 9VIN, Backward Operating With 0.1A Load
Figure 3-8 9VIN, Backward Operating With 0.1A Load (Zoom in at Rising Edge)
Figure 3-9 9VIN, Backward Operating With 0.1A Load (Zoom in at Falling Edge)
Figure 3-10 9VIN, Backward Operating With 1.4A Load
Figure 3-11 9VIN, Backward Operating With 1.4A Load (Zoom in at Rising Edge)
Figure 3-12 9VIN, Backward Operating With 1.4A Load (Zoom in at Falling Edge)