TIDT328 april 2023
The thermal image in Figure 2-4 is taken with a modulated output voltage. The modulation voltage Vmod was TTL level 5-V sinusoidal with DC offset at 120 Hz.
Figure 2-4 IR Foto 60 VAC,
Output Voltage Modulated| Name | Temperature |
|---|---|
| D3 | 41.8°C |
| L1 | 52.7°C |
| Q1 | 42.6°C |