TIDT328 april 2023
Figure 4-8 Bode Plot 8.5 VIN,
0.3 AOUTSingle output capacitor 2.2 µF (with 100-V rating); R16 1 kΩ ; C16 100 nF ; C15 1.5 nF, loop bandwidth again tweaked close to 10 kHz; crossover frequency 9 kHz, phase margin 77°, gain margin –10 dB.