TIDT292 June   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Power Factor and iTHD Versus Load, VAC and Frequency
      1. 2.3.1 Power Factor and iTHD Tables
    4. 2.4 Thermal Image
    5. 2.5 Bode Plots
    6. 2.6 Input AC Current Measurements: Compliance to DO160 Harmonic Limits
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 AC Waveforms (Input Voltage and Current, PFC Output Voltage)
    4. 3.4 Load Transients
    5. 3.5 Inrush Current
    6. 3.6 Start-Up Sequence
    7. 3.7 Shutdown

Efficiency Graphs

Figure 2-1 shows the plug-to-plug converter efficiency, versus output power.

The input voltage was set to 96 VAC, 115 VAC, and 134 VAC, while the mains frequency was 400 Hz.

GUID-20220527-SS0I-1TMG-TLGT-MP5JPDX8VGBV-low.jpgFigure 2-1 Efficiency Graph for Three Different VAC Input Voltages, Versus Output Power