TIDT200 September 2020
Thermal images are shown in the following figures. The ambient temperature is 25°C. The thermal image is taken at the steady state with 13.5 V in and all outputs at a full load of 5.17 V and 3 A.
Figure 2-3 Top side
Figure 2-4 Bottom side