TIDT200 September 2020
Efficiency data is shown in the following table.
VIN (V) | IIN (A) | VPA_BUS (V) | IPA_BUS (A) | VPB_BUS (V) | IPB_BUS (A) | Eff |
|---|---|---|---|---|---|---|
13.497 | 0.013 | 5.1726 | 0 | 5.1728 | 0 | 0.00% |
13.474 | 0.174 | 5.1749 | 0.2 | 5.1755 | 0.2 | 88.30% |
13.464 | 0.327 | 5.1791 | 0.4 | 5.1802 | 0.4 | 94.12% |
13.448 | 0.486 | 5.1841 | 0.6 | 5.1856 | 0.6 | 95.20% |
13.432 | 0.645 | 5.1889 | 0.8 | 5.1909 | 0.8 | 95.85% |
13.415 | 0.806 | 5.1935 | 1 | 5.1959 | 1 | 96.09% |
13.407 | 0.969 | 5.1981 | 1.2 | 5.201 | 1.2 | 96.06% |
13.381 | 1.133 | 5.2026 | 1.4 | 5.2061 | 1.4 | 96.12% |
13.363 | 1.299 | 5.2071 | 1.6 | 5.2111 | 1.6 | 96.03% |
13.346 | 1.468 | 5.2116 | 1.8 | 5.2167 | 1.8 | 95.81% |
13.327 | 1.638 | 5.2161 | 2 | 5.221 | 2 | 95.62% |
13.308 | 1.81 | 5.2204 | 2.2 | 5.2259 | 2.2 | 95.41% |
13.289 | 1.986 | 5.2248 | 2.4 | 5.2308 | 2.4 | 95.08% |
13.27 | 2.16 | 5.2243 | 2.6 | 5.2308 | 2.6 | 94.84% |
13.249 | 2.336 | 5.2214 | 2.8 | 5.2285 | 2.8 | 94.54% |
13.229 | 2.515 | 5.2185 | 3 | 5.2262 | 3 | 94.18% |