SWRZ156A December 2024 – December 2025 IWRL6843 , IWRL6844
Emission at 1.6GHz with default APLL frequency
IWRL684x ES1.0
Configurations using frame duty cycle > 25% can have reduced margin for CISPR25 class5 emission compliance at 1.6GHz when using default APLL frequency.
The APLL frequency shift option should be used for >25% frame duty cycle. APLL frequency shift can be enabled by setting apllFreqShiftEn configuration value to 1. Refer mmWave demo tuning guide for more details.