SWRZ156A December   2024  – December 2025 IWRL6844

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1 ANA #51
    2. 5.2 ANA #57
    3. 5.3 ANA #65
    4. 5.4 ANA #66
    5. 5.5 DIG #17
  7. 6Trademarks
  8.   Revision History

ANA #57

SNR degradation at 60GHz in the presence of strong near range reflector

Revision(s) Affected

IWRL684xES1.0

Details

There is a non-linearity of the synthesizer when crossing 60GHz which causes increased noise floor at RX output in the presence of a strong near range reflector.

Workaround

Chirps with large RF bandwidth (> 1.5GHz) have negligible noise floor impact. For lower bandwidth chirps, avoid 60GHz.