SWRZ137A December   2022  – March 2024 IWRL6432

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #48
    2. 5.2  ANA #49
    3. 5.3  ANA #50
    4. 5.4  ANA #51
    5. 5.5  ANA #52
    6. 5.6  DIG #1
    7. 5.7  DIG #2
    8. 5.8  DIG #3
    9. 5.9  DIG #4
    10. 5.10 DIG #5
    11. 5.11 DIG #6
    12. 5.12 DIG #7
    13. 5.13 DIG #8
    14. 5.14 DIG #9
    15. 5.15 DIG #10
    16. 5.16 DIG #14
    17. 5.17 DIG #15
    18. 5.18 DIG #16
  7. 6Trademarks
  8.   Revision History

Revision History

Changes from December 1, 2022 to March 15, 2024 (from Revision * (December 2022) to Revision A (March 2024))

  • Device Markings: Updated device markings image to reflect for xWRL6432 ES2.0 silicon markingsGo
  • Device Markings: Safety Level and Security Grade updatedGo
  • Advisory to Silicon Variant / Revision Map: Updated ES1.0 and ES2.0 status for advisories;Go
  • Advisory to Silicon Variant / Revision Map: Added DIG #14 advisoryGo
  • Reduction in supported RF frequency range: Frequency range updated for ES2.0 Go
  • Analog temperature sensor: Not usable at high temperatures: Issue fixed in ES2.0Go
  • GPADC based external signal monitor is not supported: Issue fixed in ES2.0Go
  • Slicer LDO Test LOAD (TLOAD) not disabled after startup: Issue fixed in ES2.0Go
  • UART: UARTA cannot be used to wake up the sequencer from Deep Sleep Low Power Mode: Issue fixed in ES2.0Go
  • CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported: Details and workaround rephrased.Go
  • APPSS Cortex-M4 doesn't get the correct error response when cluster 3 retention memories are accessed in low-power deep-sleep powered down state: Issue fixed in ES2.0Go
  • Incorrect behavior of frame stop API: Title of errata updatedGo
  • Incorrect behavior of frame stop API: Details updatedGo
  • Incorrect behavior of frame stop API: Workarounds updatedGo
  • Corrupted Data Store for Partial Write in Shared Memory: Added a new Advisory “Shared memory: Corrupted Data Store for Partial Write in Shared Memory"Go
  • Boot failure, if metaimage is multiple of 2K: Added a new Advisory “Boot failure, if metaimage is multiple of 2K"Go
  • Boot failure for images less than size 8k over SPI: Added a new Advisory “Boot failure for images less than size 8k over SPI"Go