SWRZ118 February   2022 CC1311P3

 

  1.   Trademarks
  2. 1Advisories Matrix
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Advisories
    1.     Radio_01
    2.     Radio_02
    3.     Power_03
    4.     I2C_01
    5.     I2S_01
    6.     CPU_01
    7.     CPU_02
    8.     CPU_Sys_01
    9.     Sys_01
    10. 3.1 Sys_05
    11.     SYSCTRL_01
    12.     ADC_01
    13.     ADC_02
    14.     ADC_03
  5. 4Revision History

Radio_01

Proprietary radio modes: spurious emissions can affect regulatory compliance

Revisions Affected:

Revision B

Details:

When device internal load capacitors are used with the external 48-MHz crystal, energy couples from the crystal oscillator circuit to the RF output. This coupling causes spurious emissions at N × 48 MHz from carrier frequency. This includes, but is not limited to, the frequency bands supported by the device covered by the following regulations:

Workaround:

For compliance with affected standards, external load capacitors might be needed for the 48-MHz crystal to reduce spurious emissions. Internal capacitors (default 7-pF connected capacitance) must then be disconnected internally.

This workaround is implemented by defining the following symbols in the included customer configuration file (ccfg.c) available in all Software Development Kit (SDK) examples:

#define SET_CCFG_MODE_CONF_XOSC_CAPARRAY_DELTA -128 
#define SET_CCFG_MODE_CONF_XOSC_CAP_MOD 0