SWRZ102B November   2021  – October 2023 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22. 5.15 ANA#12A
    23.     ANA#32A
    24.     ANA#33A
    25.     ANA#34A
    26.     ANA#35A
    27.     ANA#36
    28.     ANA#37A
    29.     ANA#38A
    30.     ANA#39
    31.     ANA#43
    32.     ANA#44
    33.     ANA#45
    34.     ANA#46
    35.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#49

Issues seen in potential interoperability with receiver supporting only Strict Alignment User Flow Control Stripping during Overflow message transmission in Aurora 64B/66B Protocol.

Revisions Affected

AWR294x ES1.0, ES2.0

Details

Measurement Data Output (MDO) is used to capture the transactions on the bus connected from different interfaces of the AWR2944 device and transmit outside over Aurora LVDS Interface (4-data lanes). MDO is comprised of a sniffer, FIFO, and an aggregator. The MDO sniffer module is responsible for monitoring the hardware interfaces in the chip and capturing the transactions on the bus which are within the configured addressing region of interest.

Data loss due to overflow can occur at the sniffer. This overflow information is sent as an interrupt to the CPU and the Aurora Tx IP. A User-Flow-Control (UFC) packet is generated by the Aurora TX IP in case of a data overflow condition in order to notify the user of this error condition. This is an error scenario and is not expected to occur in normal transfer functionality. At this stage, the data integrity is already compromised.

Aurora IP only supports UFC packet generation as per Section 6.6 of Aurora 64B/66B Protocol Specification, i.e. the UFC header block precedes the UFC data blocks. Strict Alignment User Flow Control Stripping (refer to Section 6.7 of Aurora 64B/66B Protocol Specification) is currently not supported.

Workaround

For MDO, the input data rate should be less than the output data rate so as to keep the effective data rate well within reasonable limits to avoid any overflow condition altogether.

Note: It is inadvisable for Aurora 64B/66B protocol to use TOP_AURORA_TX:AURORA_TX_UFC_MSG_REQ register to send UFC packets without overflow.