SWRZ102B November   2021  – October 2023 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22. 5.15 ANA#12A
    23.     ANA#32A
    24.     ANA#33A
    25.     ANA#34A
    26.     ANA#35A
    27.     ANA#36
    28.     ANA#37A
    29.     ANA#38A
    30.     ANA#39
    31.     ANA#43
    32.     ANA#44
    33.     ANA#45
    34.     ANA#46
    35.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#60

Mismatch in Read and Write address for 6-internal registers of PCR

Revision(s) Affected

AWR294x ES1.0, ES2.0

Details

Below is the set of common registers and their corresponding read-address offset and write-address offset for all PCRs in the Device

RegisterWrite Address offsetRead Address offset

PPROTSET_2

0x0000 0028

0x0000 002C
PPROTSET_30x0000 002C0x0000 0040

PPROTCLR0

0x0000 00400x0000 0044

PPROTCLR1

0x0000 00440x0000 0048

PPROTCLR2

0x0000 00480x0000 004C

PPROTCLR3

0x0000 004C0x0000 00260

Workaround

The above mentioned mapping to be used while performing any read-modify-writes or Read-back checks to these specific set of registers.