SWRZ102B November   2021  – October 2023 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22. 5.15 ANA#12A
    23.     ANA#32A
    24.     ANA#33A
    25.     ANA#34A
    26.     ANA#35A
    27.     ANA#36
    28.     ANA#37A
    29.     ANA#38A
    30.     ANA#39
    31.     ANA#43
    32.     ANA#44
    33.     ANA#45
    34.     ANA#46
    35.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#55

PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported

Revision(s) Affected:

AWR294x ES1.0, ES2.0

Description:

The PMIC CLKOUT has an option to add dithering to the clk frequency to reduce the impact of the clk spurs. The continuous mode of dithering is supported, while the chirp-to-chirp staircase mode of dithering is unsupported. This is because of the DFE reset not reaching the PMIC CLKOUT block.

Workaround(s):

It is recommended to use continuous dithering mode in PMIC CLKOUT.