SWRZ073C May   2017  – May 2021 IWR1642

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#10
    2.     MSS#11
    3.     MSS#12
    4.     MSS#14
    5.     MSS#16
    6.     MSS#17
    7.     MSS#18
    8.     MSS#19
    9.     MSS#20
    10.     MSS#22
    11.     MSS#37B
    12.     MSS#38A
    13.     MSS#39
    14.     MSS#42
    15.     MSS#43A
    16.     MSS#44
    17.     MSS#45
    18.     ANA#06
    19.     ANA#08A
    20.     ANA#09A
    21.     ANA#10A
    22.     ANA#11A
    23.     ANA#12A
    24.     ANA#15
    25.     ANA#16
    26.     ANA#17A
    27.     ANA#18B
    28.     ANA#20
    29.     ANA#21A
    30.     ANA#22A
    31.     ANA#24A
    32.     ANA#27
    33.     DSS#01
    34.     DSS#02
    35.     DSS#03
    36.     DSS#04
    37.     DSS#05
    38.     DSS#06
    39.     DSS#07
  7. 7Trademarks
  8. 8Revision History

MSS#38A

GPIO Glitch During Power-Up

Revision(s) Affected:

IWR1642 ES1.0 and IWR1642 ES2.0

Description:

During the 3.3-V supply ramp, the GPIO outputs could possibly see a short glitch (rising above the 0 V for a short duration), if the 3.3V supply powers up before the 1.8V supply. This GPIO glitch cannot be avoided by just a pulldown resistor. If the GPIO glitch during boot-up is high enough, it could be falsely detected as a “high”.

Workaround(s):

Powering up the 1.8V supply before the 3.3V supply resolved the issue. Incase that is not feasible, AND the GPIO is used for critical controls where glitch cannot be tolerated, the GPIO output should be gated by the nRESET signal of the xWR device.

Using a tri-state buffer (for example: SN74LVC1G126-Q1) externally to isolate the GPIO output from the system until the nRESET of xWR device is released. At this point, all the supplies are expected to be stable.