SWRZ071D May   2017  – December 2020 AWR1243

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Advisory to Silicon Variant / Revision Map
  5. 5Known Design Exceptions to Functional Specifications
    1.     MSS#06
    2.     MSS#18
    3.     MSS#44
    4.     ANA#01
    5.     ANA#02
    6.     ANA#03
    7.     ANA#04
    8.     ANA#06
    9.     ANA#07
    10.     ANA#08A
    11.     ANA#09A
    12.     ANA#10A
    13.     ANA#11A
    14.     ANA#12A
    15.     ANA#13
    16.     ANA#15
    17.     ANA#17A
    18.     ANA#18B
    19.     ANA#20
    20.     ANA#21A
    21.     ANA#22A
    22.     ANA#23
    23.     ANA#24A
    24.     ANA#27
  6. 6Trademarks
    1.     Revision History

ANA#12A

Second Harmonic (HD2) Present in the Receiver

Revision(s) Affected:

AWR1243 ES1.0, AWR1243 ES2.0, and AWR1243 ES3.0

Description:

There is a finite isolation between the RF pins/package and the FMCW synthesizer. This can create spurious tones at the synthesizer output and lead to appearance of 2nd order harmonics and inter-modulations of expected IF frequencies at RX ADC output. The amplitude of the 2nd harmonic could as high as -55 dBc , referenced to the power level of the intended tone at the LNA input.

Workaround(s):

No workaround available at this time. However, in many typical radar usecases the HD2 does not affect the system performance due to two reasons:

  1. Since the HD2 comes from a coupling to the LO signal, there is an inherent suppression of the HD2 level due to the self-mixing effect (that is, phase noise and phase spur suppression effect at the mixer).
  2. In real-life scenarios there is often a double-bounce effect of the radar signal reflected from the target, which leads to a ghost object at twice the distance of the actual object. This effect is often indistinguishable from the effect of HD2 itself.