SWRZ071D May   2017  – December 2020 AWR1243

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Advisory to Silicon Variant / Revision Map
  5. 5Known Design Exceptions to Functional Specifications
    1.     MSS#06
    2.     MSS#18
    3.     MSS#44
    4.     ANA#01
    5.     ANA#02
    6.     ANA#03
    7.     ANA#04
    8.     ANA#06
    9.     ANA#07
    10.     ANA#08A
    11.     ANA#09A
    12.     ANA#10A
    13.     ANA#11A
    14.     ANA#12A
    15.     ANA#13
    16.     ANA#15
    17.     ANA#17A
    18.     ANA#18B
    19.     ANA#20
    20.     ANA#21A
    21.     ANA#22A
    22.     ANA#23
    23.     ANA#24A
    24.     ANA#27
  6. 6Trademarks
    1.     Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of Radar / mmWave sensor devices. Each of the Radar devices has one of the two prefixes: X1x or AWR1x (for example: AWR1243FBIGABLRQ1). These prefixes represent evolutionary stages of product development from engineering prototypes (X1x) through fully qualified production devices (AWR1x).

Device development evolutionary flow:

X1x —Experimental device that is not necessarily representative of the final device's electrical specifications and may not use production assembly flow.
AWR1x —Production version of the silicon die that is fully qualified.

X1x devices are shipped with the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

Texas Instruments recommends that these devices not to be used in any production system as their expected end –use failure rate is still undefined.