SWRU577 July 2021 CC3100 , CC3200
It is essential to determine whether the connected device is a CC3100 or CC3200. It is important because additional steps are required for the CC3200. The provided information indicates whether the device is a CC3200 (nonsecured), CC3200S, or CC3200SF (flash device).
The procedure for detecting the target follows:
if (chip type & 0x10) //the device is CC3200 flavor
else //the device is CC3100 flavor
Figure 5-3 shows the Get Version Info command and the Version Info response.
Figure 5-3 Get Version Info