SWRU577 July   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. 1Introduction
  3. 2Embedded Programming Schemes
  4. 3Setup
  5. 4Bootloader Protocol
    1. 4.1 Overview
    2. 4.2 General Message Format
    3. 4.3 Commands
      1. 4.3.1 Get Status
      2. 4.3.2 Get Storage List
      3. 4.3.3 Raw Storage Write
      4. 4.3.4 Get Version Info
      5. 4.3.5 Raw Storage Erase
      6. 4.3.6 Get Storage Info
      7. 4.3.7 Execute From RAM
      8. 4.3.8 Switch UART to APPS MCU
      9. 4.3.9 FS Programming
    4. 4.4 Responses
      1. 4.4.1 Ack
      2. 4.4.2 Nack
      3. 4.4.3 Last Status
      4. 4.4.4 Storage List
      5. 4.4.5 Storage Info
      6. 4.4.6 Version Info
  6. 5Embedded Programming Procedure
    1. 5.1 Overview
    2. 5.2 High-Level Flow Diagram
    3. 5.3 Image Programming in Detail
      1. 5.3.1 Step 1: Target Connection
      2. 5.3.2 Step 2: Target Detection
      3. 5.3.3 Step 3: MUX UART to the Network Processor
      4. 5.3.4 Step 4: Get SRAM Storage Info
      5. 5.3.5 Step 9: Raw Storage Erase – SFLASH
      6. 5.3.6 Step 10: Raw Storage Write – SFLASH
      7. 5.3.7 Step 11: FS Programming
      8. 5.3.8 Step 12: Device Reset

Overview

The CC3100 and CC3200 bootloader protocol is a simple command-response protocol. The protocol is based on the protocol used by the Stellaris® LM Flash Programmer. The commands are serially executed and there are no unsolicited events during the bootloader phase.