SWRU577 July 2021 CC3100 , CC3200
Table 4-8 lists the Get Storage Info command.
| Description | |
|---|---|
| Brief | This command is used to fetch storage information of a requested storage ID. |
| Opcode | 0x31 |
| Direction | Host to target |
| Response | Ack + Storage Info response |
| Format | [USHORT] Length (exclude checksum) [BYTE] Checksum (exclude length) [BYTE] Opcode [UINT32] StorageID |
| Comments | The SRAM storage ID is 0x0. The serial flash storage ID is 0x2. Host responds back with Ack on the (Ack + Storage Info) response. |