SWRU577 July   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. 1Introduction
  3. 2Embedded Programming Schemes
  4. 3Setup
  5. 4Bootloader Protocol
    1. 4.1 Overview
    2. 4.2 General Message Format
    3. 4.3 Commands
      1. 4.3.1 Get Status
      2. 4.3.2 Get Storage List
      3. 4.3.3 Raw Storage Write
      4. 4.3.4 Get Version Info
      5. 4.3.5 Raw Storage Erase
      6. 4.3.6 Get Storage Info
      7. 4.3.7 Execute From RAM
      8. 4.3.8 Switch UART to APPS MCU
      9. 4.3.9 FS Programming
    4. 4.4 Responses
      1. 4.4.1 Ack
      2. 4.4.2 Nack
      3. 4.4.3 Last Status
      4. 4.4.4 Storage List
      5. 4.4.5 Storage Info
      6. 4.4.6 Version Info
  6. 5Embedded Programming Procedure
    1. 5.1 Overview
    2. 5.2 High-Level Flow Diagram
    3. 5.3 Image Programming in Detail
      1. 5.3.1 Step 1: Target Connection
      2. 5.3.2 Step 2: Target Detection
      3. 5.3.3 Step 3: MUX UART to the Network Processor
      4. 5.3.4 Step 4: Get SRAM Storage Info
      5. 5.3.5 Step 9: Raw Storage Erase – SFLASH
      6. 5.3.6 Step 10: Raw Storage Write – SFLASH
      7. 5.3.7 Step 11: FS Programming
      8. 5.3.8 Step 12: Device Reset

Get Status

Table 4-3 lists the Get Status command.

Table 4-3 Get Status
Description
BriefThis command returns the status of the last command executed.
Typically, this command must be invoked after every command sent to ensure that the previous command was successful or, if unsuccessful, to properly respond upon failure.
The bootloader responds by sending a 1-byte packet containing the current status code.
Opcode0x23
DirectionHost to target
ResponseAck + Last Status response
Format[USHORT] Length (exclude checksum)
[BYTE] Checksum (exclude length)
[BYTE] Opcode
CommentsHost responds back with Ack (Ack + Last Status response).