SWRU496B November   2018  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Hardware Migration
  4. 3 Software Migration
  5. 4 Low-Energy Secure Connections
  6. 5 Low Energy Secure Connections API Changes
    1. 5.1 Changes are in GAPAPI.h File
    2. 5.2 Function Changes
    3. 5.3 Structure Changes
    4. 5.4 Enumeration Changes
  7. 6 HCI API Changes
    1. 6.1 Function Changes
    2. 6.2 Structure Changes
    3. 6.3 Macro Changes
    4. 6.4 Enumeration Changes
  8. 7 iSPP API Changes
    1. 7.1 Function Changes
    2. 7.2 Structure Changes
  9. 8 GATT API Changes
    1. 8.1 Structure Changes
    2. 8.2 Macro Changes
    3. 8.3 Enumeration Changes
  10. 9 GAP API Changes
    1. 9.1 Function Changes
    2. 9.2 Structure Changes
    3. 9.3 Enumeration Changes
  11. 10L2CAP API changes
    1. 10.1 Function Changes
    2. 10.2 Structure Changes
    3. 10.3 Enumeration Changes
    4. 10.4 Macro Changes
  12. 11Revision History

Hardware Migration

The CC2564C device is pin compatible to the CC2564B device.

Any design (schematics and layout) for the CC2564B device is compatible with the CC2564C device.

The only BOM difference is the different generic part number for the CC2564C device is replacing the CC2564B device.

QDID links: