SWRU496B November   2018  – December 2021 CC2564C

 

  1.   Trademarks
  2. Introduction
  3. Hardware Migration
  4. Software Migration
  5. Low-Energy Secure Connections
  6. Low Energy Secure Connections API Changes
    1. 5.1 Changes are in GAPAPI.h File
    2. 5.2 Function Changes
    3. 5.3 Structure Changes
    4. 5.4 Enumeration Changes
  7. HCI API Changes
    1. 6.1 Function Changes
    2. 6.2 Structure Changes
    3. 6.3 Macro Changes
    4. 6.4 Enumeration Changes
  8. iSPP API Changes
    1. 7.1 Function Changes
    2. 7.2 Structure Changes
  9. GATT API Changes
    1. 8.1 Structure Changes
    2. 8.2 Macro Changes
    3. 8.3 Enumeration Changes
  10. GAP API Changes
    1. 9.1 Function Changes
    2. 9.2 Structure Changes
    3. 9.3 Enumeration Changes
  11. 10L2CAP API changes
    1. 10.1 Function Changes
    2. 10.2 Structure Changes
    3. 10.3 Enumeration Changes
    4. 10.4 Macro Changes
  12. 11Revision History

Software Migration

When migrating from CC2564B to CC2564C, the host stack must be upgraded to support CC2564C even if the BT5.1 features of CC2564C are not used. Additionally, the host stack must use the appropriate device-specific service pack for initialization.

Following are the TI dual-mode Bluetooth stack releases compatible with CC2564C.