SWRU428 September   2015 CC2564MODA

 

  1.   Dual-Mode Bluetooth® Stack on STM32F4 MCUs
    1.     Trademarks
    2. Features
    3. Bluetooth Profiles
    4. Sample Application Overview
    5. CC256XSTBTBLESW Hardware and Software Requirements
    6. Setting Up the Hardware
    7. Setting Up the Software
    8. Building and Flashing the Bluetooth Code (STM3240G-EVAL)
      1. 7.1 Flashing the Bluetooth Code
    9. Applications
    10. Classic Bluetooth Sample Applications
    11. 10 Classic Bluetooth + Bluetooth low energy Applications
    12. 11 Bluetooth low energy Applications
  2.   Revision History

Sample Application Overview

This demonstration lets you to evaluate TI's CC256x Bluetooth device with the STM3240G-EVAL platform. The CC256x+ STM3240G-EVAL Bluetooth applications offer a rich out-of-box experience. These applications let you use a console to send Bluetooth commands, set up a Bluetooth device to accept connections, connect to a remote Bluetooth device, and communicate through Bluetooth. This demonstration includes one sample application for each profile with simple command-line sample applications to speed development. See Figure 1 for an overview of the demonstration.

CC256x demo_example_overview_swru428.gifFigure 1. Overview of Demonstration