SWRU428 September   2015 CC2564MODA

 

  1.   Dual-Mode Bluetooth® Stack on STM32F4 MCUs
    1.     Trademarks
    2. Features
    3. Bluetooth Profiles
    4. Sample Application Overview
    5. CC256XSTBTBLESW Hardware and Software Requirements
    6. Setting Up the Hardware
    7. Setting Up the Software
    8. Building and Flashing the Bluetooth Code (STM3240G-EVAL)
      1. 7.1 Flashing the Bluetooth Code
    9. Applications
    10. Classic Bluetooth Sample Applications
    11. 10 Classic Bluetooth + Bluetooth low energy Applications
    12. 11 Bluetooth low energy Applications
  2.   Revision History

Classic Bluetooth Sample Applications

AUD Demo

  • Lets you use the advanced audio distribution profile (A2DP) to stream high-quality audio over Bluetooth.
  • Supports the sink role only.
  • Visit the AUD demonstration application wiki for instructions for this demonstration.

A3DP Sink Demo

  • Lets you use the assisted advanced audio distribution profile (A3DP) to send stereo audio over Bluetooth.
  • Visit the A3DP demonstration sink wiki for instructions for this demonstration for the sink role.

A3DP Source Demo

  • Lets you use the assisted advanced audio distribution profile (A3DP) to send stereo audio over Bluetooth.
  • Visit the A3DP demonstration source wiki for a instructions for this demonstration for the source role.

HFP Demo

  • Lets you use hands-free profile (HFP) to provide remote control and voice connections over Bluetooth to a mobile device.
  • Supports the hands-free role.
  • Visit the HFP demonstration wiki for instructions for this demonstration.

HFPAG Demo

  • Lets you use the hands-free profile on an embedded device.
  • Connects a headset or speaker phone with a mobile device to provide remote control and voice connections.
  • Supports the hands-free and audio-gateway roles.
  • Provides two applications that demonstrate the audio-gateway and hands-free roles of the profile, respectively.
  • Offers audio routing to the STM3240G-EVAL board DAC for the hands-free application and audio-gateway role application.
  • Visit the HFPAG demonstration application wiki for instrucitons for this demonstration.

HID Demo

  • Offers a demonstration of the human-interface device (HID) profile that enables a host to connect and control a HID device.
  • Visit the HID demonstration wiki for instructions for this demonstration.

HSP Demo

  • Lets you demonstrate the headset profile (HSP) on an embedded device.
  • Connects a headset or speaker phone with a mobile device.
  • Connects an audio gateway with a headset device to provide basic control and voice connections.
  • Visit the HSP demonstration wiki for instructions for this demonstration.

MAP Demo

PBAP Demo

SPP Demo

  • Shows how to use the serial port profile (SPP) module.
  • Shows how to handle the different callback events.
  • Lets you interface with a remote SPP client or server.)
  • Visit the SPP demonstration application wiki for instructions for this demonstration.