SWRU332C November   2012  – October 2016 CC2540 , CC2541-Q1

 

  1.   CC2541 Mini Development Kit Quick Start Guide
    1.     Trademarks
    2. 1 Opening the Box and Evaluating Bluetooth® Low Energy
      1. 1.1 Kit Contents
      2. 1.2 Introduction
      3. 1.3 Hardware Setup
    3. 2 Evaluate Using BTool
      1. 2.1 Download and Install BLE-Stack
      2. 2.2 Identify the COM Port Number
      3. 2.3 Start BTool
      4. 2.4 Connect to the CC2541 Keyfob
      5. 2.5 Button Notifications
      6. 2.6 Enable Accelerometer
      7. 2.7 Immediate Alert
      8. 2.8 Terminate Connection
      9. 2.9 Source Code
    4. 3 Evaluate Using an iOS Device (iPod, iPad, or iPhone)
      1. 3.1 Download the SimpleLink™ Starter
      2. 3.2 Connect to the CC2541 Keyfob
      3. 3.3 Evaluate the Application
    5. 4 Additional Tools and Links
      1. 4.1 TI Packet Sniffer
      2. 4.2 SmartRF Flash Programmer
      3. 4.3 IAR Embedded Workbench
      4. 4.4 BLE E2E Forum
      5. 4.5 BLE Wiki
      6. 4.6 Useful Links
  2.   Revision History

IAR Embedded Workbench

To develop software, program, and debug the CC2541, use the IAR Embedded Workbench for 8051.

Figure 13. IAR Embedded Workbenchiar_wkbnch.png

More information on IAR EW8051, including a free evaluation version download, can be found at https://www.iar.com/iar-embedded-workbench/partners/texas-instruments/ti-wireless/. Refer to the BLE Software Developer’s Guide (SWRU271) for the specific version of IAR.