SWRU332C November   2012  – October 2016 CC2540 , CC2541-Q1

 

  1.   CC2541 Mini Development Kit Quick Start Guide
    1.     Trademarks
    2. 1 Opening the Box and Evaluating Bluetooth® Low Energy
      1. 1.1 Kit Contents
      2. 1.2 Introduction
      3. 1.3 Hardware Setup
    3. 2 Evaluate Using BTool
      1. 2.1 Download and Install BLE-Stack
      2. 2.2 Identify the COM Port Number
      3. 2.3 Start BTool
      4. 2.4 Connect to the CC2541 Keyfob
      5. 2.5 Button Notifications
      6. 2.6 Enable Accelerometer
      7. 2.7 Immediate Alert
      8. 2.8 Terminate Connection
      9. 2.9 Source Code
    4. 3 Evaluate Using an iOS Device (iPod, iPad, or iPhone)
      1. 3.1 Download the SimpleLink™ Starter
      2. 3.2 Connect to the CC2541 Keyfob
      3. 3.3 Evaluate the Application
    5. 4 Additional Tools and Links
      1. 4.1 TI Packet Sniffer
      2. 4.2 SmartRF Flash Programmer
      3. 4.3 IAR Embedded Workbench
      4. 4.4 BLE E2E Forum
      5. 4.5 BLE Wiki
      6. 4.6 Useful Links
  2.   Revision History

Hardware Setup

First, power up the CC2541 Keyfob. Insert the CR 2032 battery, as shown in Figure 1; the LED is lit green for one second.

Figure 1. Insert Batterybattery.png

Toggle advertisements on and off by pushing the right button on the CC2541 Keyfob. During advertisement, the LED blinks red.

WARNING

This kit includes a non-rechargeable lithium battery. To minimize risk of personal injury or property damage due to a potential explosion or rupture of the battery, always completely remove the battery from the CC2541 Keyfob when connected to an external power source. The external power source cannot exceed 3.6 VDC. Dispose of the battery properly, and keep out of the reach of children at all times.