SWRA732 December   2021 CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2642R , CC2652R , CC2652R7 , CC2652RSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
  4. 2 Reference Examples
  5. 3 Software Block Diagram
  6. 4 Network Topology and Features
  7. 5 Security
  8. 6 Performance and Test Data
    1. 6.1 Hardware Setup
    2. 6.2 Software Setup
  9. 7 Power Consumption of the Low Power Node (LPN)
  10. 8 Out-of-Box Experience
  11. 9 Tools
  12. 10Known Limitations
  13. 11References

Software Block Diagram

TI’s Bluetooth mesh stack is a certified mesh stack, implemented per the specification [3] provided by the Bluetooth SIG [1]. TI’s Bluetooth Mesh solution is based on the open source Zephyr Project’s Bluetooth Mesh library [4]. A translation layer is provided that bridges TI’s Bluetooth 5 stack with the Zephyr Project solution. Shown below is the software flow diagram with regards to Zephyr Mesh and TI’s BLE5 stack.

Figure 3-1 TI Bluetooth Mesh Software Architecture Block Diagram

For more details on the software layers of the Zephyr Mesh stack, please refer to the Bluetooth Mesh Basics section of the BLE5-Stack’s User Guide. In addition to the User’s Guide section mentioned above, users can refer directly to documentation provided on the Zephyr Project page.