SWRA465A August   2014  – July 2015 CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2592 , CC2592

 

  1.   Using CC2592 Front End With CC2530
    1.     Trademarks
    2. 1  Introduction
    3. 2  Acronyms Used in This Documents
    4. 3  Absolute Maximum Ratings
    5. 4  Electrical Specifications
      1. 4.1 Operating Conditions
      2. 4.2 Current Consumption
      3. 4.3 Receive Parameters
      4. 4.4 Received Signal Strength Indicator (RSSI)
      5. 4.5 Transmit Parameters
      6. 4.6 Output Power Programming
      7. 4.7 Typical Performance Curves
      8. 4.8 IEEE - Transmit Power Spectral Density (PSD) Mask
    6. 5  Application Circuit
      1. 5.1 Power Decoupling
      2. 5.2 Input /Output Matching and Filtering
      3. 5.3 Bias Resistor
      4. 5.4 Antenna Considerations
    7. 6  PCB Layout Considerations
      1. 6.1 The Gain of the CC2592
    8. 7  Regulatory Requirements
      1. 7.1 Compliance of FCC Part 15.247 When Using the CC2530 With the CC2592
    9. 8  Controlling the CC2592
    10. 9  Integrating CC2592 With Z-Stack and TIMAC
    11. 10 References
  2.   A Marker - Delta Method
    1.     A.1
  3.   Revision History

Transmit Parameters

TC = 25°C, VDD = 3.0 V, f = 2440 MHz if nothing else is stated. All parameters are measured on the SimpleLink™ ZigBee® Network Range Extender Reference Design[3] with a 50 Ω load.

Table 5. Transmit Parameters

Parameter Condition Typical Unit
Emission with TXPOWER = 0xE5 Conducted 2•RF (FCC restricted band) -46.4 dBm
Conducted 3•RF (FCC restricted band) -48.3
Radiated 2·RF (FCC restricted band) -41.66
Radiated 3·RF (FCC restricted band) -42.84
Max Error Vector Magnitude (EVM) IEEE 802.15.4 requires max. 35% Measured as defined by IEEE 802.15.4 %
TXPOWER = 0xF5 31.6
TXPOWER = 0xE5 16.8