SWRA465A August   2014  – July 2015 CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2592 , CC2592

 

  1.   Using CC2592 Front End With CC2530
    1.     Trademarks
    2. Introduction
    3. Acronyms Used in This Documents
    4. Absolute Maximum Ratings
    5. Electrical Specifications
      1. 4.1 Operating Conditions
      2. 4.2 Current Consumption
      3. 4.3 Receive Parameters
      4. 4.4 Received Signal Strength Indicator (RSSI)
      5. 4.5 Transmit Parameters
      6. 4.6 Output Power Programming
      7. 4.7 Typical Performance Curves
      8. 4.8 IEEE - Transmit Power Spectral Density (PSD) Mask
    6. Application Circuit
      1. 5.1 Power Decoupling
      2. 5.2 Input /Output Matching and Filtering
      3. 5.3 Bias Resistor
      4. 5.4 Antenna Considerations
    7. PCB Layout Considerations
      1. 6.1 The Gain of the CC2592
    8. Regulatory Requirements
      1. 7.1 Compliance of FCC Part 15.247 When Using the CC2530 With the CC2592
    9. Controlling the CC2592
    10. Integrating CC2592 With Z-Stack and TIMAC
    11. 10 References
  2.   A Marker - Delta Method
    1.     A.1
  3.   Revision History

Application Circuit

Only a few external components are required for the SimpleLink™ ZigBee® Network Range Extender Reference Design[3]. A typical application circuit is shown in Figure 8. Note that the application circuit figure does not show the complete schematic or layout of the CC2530 - CC2592EM. The board layout will greatly influence the RF performance of the CC2530 - CC2592EM.

When using the CC2530 - CC2592EM at high power levels, an RF shield is required to be complaint with FCC harmonic emission regulations. TI provides a compact CC2530 - CC2592EM reference design incorporating shielding footprints that is highly recommended. The layout, stack-up, and schematic for the CC2592 should be copied as closely as possible to obtain optimum performance. The reference design also includes a bill of materials with manufacturer part numbers.

app_circuit.gifFigure 8. Application Circuit for the CC2530 With CC2592