SWAU134A September 2024 – February 2026
LEDs lists the descriptions of the LEs, and LEDs on BoosterPack™ shows the mentioned LEDs on the board.
| Reference | Color | Usage | Comments |
|---|---|---|---|
| D1 | Yellow | nRESET | The LED indicates the state of the nReset pin. If the LED is on, the device is functional, which means nReset is high. |
| D4 | Green | 3.3V power indication | On: 3.3V power rail is up. Off: no 3.3V power supplied |
| D6 | Red | 1.8V power indication | On: 1.8V power rail is up. Off: no 1.8V power supplied |