SWAU134A September 2024 – February 2026 CC3301MOD
The BP-CC33X1MOD can be used standalone (without a host) to test RF capabilities, using Radio Tool. For more information on Radio Tool and where to download it, refer to Wi-Fi Toolbox BP-CC33X1MOD Hardware Setup.
The BP-CC33X1MOD has an on-board SMA connector and component antenna, and a U.FL can be populated on the board, for conducted RF testing using compatible cables (a rework can be needed). For more information, see Section 2.5.