SWAU134A September 2024 – February 2026 CC3301MOD
The SimpleLink™ CC33X1MOD Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable, and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3301MOD/CC3351MOD BoosterPack™ (BP-CC3301MOD/BP-CC3351MOD) plug-in modules are test and development boards that can be easily connected to TI LaunchPad™ development kits or processor boards; thus, enabling rapid software development.