STDA027 March 2026 LM2776
Contemporary data centers impose far stricter efficiency standards on PSUs than the traditional 80 PLUS® certification. For PSUs in traditional servers, the highest standard in the 80 PLUS certification is the Ruby class, which calls for 96.5% efficiency at half load. While in a modern data center, the PSU is pursuing 98%+ peak efficiency with the included cooling fan power.