STDA026 March 2026 AFE7950-SP
The 12 GSPS direct RF-samplings of the AFE7950 cover the L-band, S-band, C-band, and X-band without the need for external mixers, making the device highly adaptable for diverse applications. Up to the X-band, the device operates as a true RF-sampling option. For higher frequencies, the device seamlessly supports heterodyne architecture, particularly, in the Ku-band, where the 8GHz capability enables efficient frequency planning.