STDA026 March 2026 AFE7950-SP
8b/10b mode has low latency and high robustness. Select this mode for control-plane data or when operations in radiation-prone environment demand stronger error detection.
64b/66b mode has high throughput and lower overhead. Select the 64b/66b mode for bulk IQ-sample streaming; 64b/66b mode achieves approximately 93% line efficiency versus 80% line efficiency for 8b/10b mode. The internal framing logic of the AFE950 automatically inserts the required alignment characters and the device can switch encoding on a per-link basis. Switching encoding allows a mixed-mode data path, such as low latency control on one lane and high throughput samples on the remaining lanes.