SPVA065 June 2026 TIC12400-Q1
The TIC12400-Q1 datasheet specifies an input leakage current (ILKG) of up to ±110µA at the INx pin when the wetting current is configured to 0mA. This specification is frequently misinterpreted as a steady-state DC leakage current that is continuously present on the INx pin. Understanding what this specification actually represents is critical to correctly designing the external interface circuitry.