SPRZ569E November   2024  – July 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2. 3.2.1  Advisory
      3.      Advisory
      4. 3.2.2  Advisory
      5. 3.2.3  Advisory
      6. 3.2.4  Advisory
      7. 3.2.5  Advisory
      8. 3.2.6  Advisory
      9. 3.2.7  Advisory
      10.      Advisory
      11. 3.2.8  Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15. 3.2.9  Advisory
      16. 3.2.10 Advisory
      17. 3.2.11 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
      6.      Advisory
      7.      Advisory
      8. 4.2.6 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Device and Development-Support Tool Nomenclature

Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (TMDX) through fully qualified production tools (TMDS).

Device development evolutionary flow:

    X Experimental device that is not necessarily representative of the final device's electrical specifications and may not use production assembly flow.
    P Prototype device that is not necessarily the final silicon die and may not necessarily meet final electrical specifications.
    null Production version of the silicon die that is fully qualified.

Support tool development evolutionary flow:

    TMDX Development-support product that has not yet completed Texas Instruments internal qualification testing.
    TMDS Fully-qualified development-support product.

X and P devices and TMDX development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

Production devices and TMDS development-support tools have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (X or P) have a greater failure rate than the standard production devices. Texas Instruments recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.