SPRZ569E November 2024 – July 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
SDFM: Dynamically Changing Threshold Settings (LLT, HLT), Filter Type, or COSR Settings Will Trigger Spurious Comparator Events
0, A, B, C
When SDFM comparator settings—such as filter type, lower/upper threshold, or comparator OSR (COSR) settings—are dynamically changed during run time, spurious comparator events will be triggered. The spurious comparator event will trigger a corresponding CPU interrupt, ePWM X-BAR events, and GPIO output X-BAR events if configured appropriately.
When comparator settings need to be changed dynamically, follow the procedure below to ensure spurious comparator events do not generate a CPU interrupt or X-BAR events (ePWM X-BAR/GPIO output X-BAR events):