| NA | i842: Multiple Resets Required Before Chip Is Functional | Yes | | |
| i862: Reset Should Use PORz | | Yes | Yes |
| i864: VDDS18V to VDDSHVn Current Path | | Yes | Yes |
| i931: VDD to VDDA_"PHY" Current Path | | Yes | Yes |
| BOOT | i875: Power-on-Reset (PORz) Warm Boot Hang | | Yes | |
| i927: SoC Doesn’t Read Redundant ONFI Parameter Pages in NAND Boot Mode | | Yes | Yes |
| Control Module | i813: Spurious Thermal Alert Generation When Temperature Remains in Expected Range | | Yes | Yes |
| i814: Bandgap Temperature Read Dtemp Can Be Corrupted | | Yes | Yes |
| i827: Thermal Alert Will Not Be Generated When Bandgap Is Configured in "Smart Idle" Mode | | Yes | Yes |
| i857: Optional VOUT3 Clock Muxing Not Meeting IO Timing | Yes | | |
| i858: DELAYMODE Mechanism Not Selecting Proper Delay for Some IP Modes | Yes | | |
| i863: MMC2 Has PU/PD Contention Immediately after Release from Reset | | Yes | Yes |
| i869: IO Glitches Can Occur When Changing IO Settings | | Yes | Yes |
| i870: PCIe Unaligned Read Access Issue | | Yes | Yes |
| i885: Software Requirements for Data Manual IO Timing | | Yes | Yes |
| i900: SoC Will Hang If Region 5 Accessed While CTRL_CORE_MMR_LOCK_5 Is Locked | | Yes | Yes |
| DCAN | i841: DCAN Ram Initialization Issue | Yes | | |
| i893: DCAN Initialization Sequence | | Yes | Yes |
| i933: Access to IODELAY at Same Time as Other Peripheral on L4_PER2 Can Hang | | Yes | Yes |
| DEBUG | i840: DSP Trace Data Corruption | Yes | | |
| i879: DSP MStandby Requires CD_EMU in SW_WKUP | | Yes | Yes |
| DMA | i378: sDMA Channel Is Not Disabled after a Transaction Error | | Yes | Yes |
| i698: DMA4 Generates Unexpected Transaction on WR Port | | Yes | Yes |
| i699: DMA4 Channel Fails to Continue With Descriptor Load When Pause Bit Is Cleared | | Yes | Yes |
| i868: McASP to EDMA Synchronization Level Event Can Be Lost | | Yes | |
| DSP | i872: DSP MFlag Output Not Initialized | | Yes | Yes |
| i879: DSP MStandby Requires CD_EMU in SW_WKUP | | Yes | Yes |
| i883: DSP Doesn't Wake from Subsystem Internal Interrupts | | Yes | Yes |
| i898: DSP Pre-fetch Should Be Disabled before Entering Power Down Mode | | Yes | Yes |
| DSS | i596: BITMAP1-2-4 Formats Not Supported by the Graphics Pipeline | | Yes | Yes |
| i631: Wrong Access in 1D Burst for YUV4:2:0-NV12 Format | | Yes | Yes |
| i641: Overlay Optimization Limitations | | Yes | Yes |
| i734: LCD1 Gamma Correction Is Not Working When GFX Pipe Is Disabled | | Yes | Yes |
| i815: Power Management Enhancement Implemented Inside DSS Leads to DSS Underflows | | Yes | Yes |
| i829: Reusing Pipe Connected to Writeback Pipeline On-the-Fly to an Active Panel | | Yes | Yes |
| i838: DSS BT.656/BT.1120 Max Horizontal Blanking Is Non Compliant | | Yes | Yes |
| i839: Some RGB and YUV Formats Have Non-Standard Ordering | | Yes | Yes |
| i901: DSS VOUT3 on VDDSHV6 Domain (vin1a Pins) Should Not Be Used in 3.3V Mode | | Yes | Yes |
| i932: DPLL_VIDEOn May Require Multiple Lock Attempts | | Yes | Yes |
| i936: DSS LCD/DPI Out Field Reversal in Interlaced RGB Mode | | Yes | Yes |
| EDMA | i837: MMU1 Not Functional With EDMA | Yes | | |
| i868: McASP to EDMA Synchronization Level Event Can Be Lost | | Yes | |
| EMIF | i727: Refresh Rate Issue after Warm Reset | | Yes | Yes |
| i729: DDR Access Hang after Warm Reset | | Yes | Yes |
| i854: EMIF CC 2b Error Can Cause Corrupt Internal Bus Read Response | Yes | | |
| i878: MPU Lockup With Concurrent DMM and EMIF Accesses | | Yes | Yes |
| i882: EMIF: DDR ECC Corrupted Read/Write Status Response | | Yes | |
| i895: EMIF_FW: System Hang When EMIF Firewall Is Reconfigured While There Is Activity on EMIF Interface | | Yes | Yes |
| i922: Usability of ECC Feature in the DDR Controller is Limited | | Yes | Yes |
| eMMC/SD/SDIO | i802: MMCHS DCRC Errors During Tuning Procedure | | Yes | Yes |
| i803: MMCHS Read Transfer With CMD23 Never Complete When BCE=0 and ADMA Used | | Yes | Yes |
| i832: DLL SW Reset Bit Does Not Reset to 0 after Execution | | Yes | Yes |
| i834: MMCHS HS200 and SDR104 Command Timeout Window Too Small | | Yes | Yes |
| i836: Bus Testing Commands CMD19 Incorrectly Waits for CRC Status Return | | Yes | Yes |
| i843: MMC1/2/3 Speed Issues | | Yes | |
| i853: MMC2,3,4 Do Not Support 3.3V/1.8V Dynamic Switch | Yes | | |
| i856: 32k Oscillator Fails to Start-Up at POR | | Yes | Yes |
| i863: MMC2 Has PU/PD Contention Immediately after Release from Reset | | Yes | Yes |
| i884: MMC4 Speed Limited to 38.5 MHz | | Yes | |
| i887: MMC3 Speed Limited to 64 MHz | | Yes | Yes |
| i890: MMC1 IOs and PBIAS Must Be Powered-Up before Isolation | | Yes | Yes |
| i929: MMC1/2 SDR104/HS200 Mode DLL Delay Value May Result In Unexpected Tuning Pattern Errors | | Yes | Yes |
| GMAC_SW | i877: RGMII Clocks Should Be Enabled at Boot Time | | Yes | Yes |
| i880: Ethernet RGMII2 Limited to 10/100 Mbps | | Yes | |
| i899: Ethernet DLR Is Not Supported | | Yes | Yes |
| i903: Ethernet RMII Interface RMII_MHZ_50_CLK Not Supported as Output Reference Clock | | Yes | Yes |
| GPIO | i856: 32k Oscillator Fails to Start-Up at POR | | Yes | Yes |
| GPMC | i858: DELAYMODE Mechanism Not Selecting Proper Delay for Some IP Modes | Yes | | |
| i927: SoC Doesn’t Read Redundant ONFI Parameter Pages in NAND Boot Mode | | Yes | Yes |
| I2C | i694: System I2C Hang Due to Miss of Bus Clear Support | | Yes | Yes |
| i833: I2C Module in Multislave Mode Potentially Acknowledges Wrong Address | | Yes | Yes |
| i930: I2C1 and I2C2 May Drive Low During Reset | | Yes | Yes |
| INTC | i883: DSP Doesn't Wake from Subsystem Internal Interrupts | | Yes | Yes |
| Interconnect | i871: L4_PER3 Firewall Initiator ConnID Value Left-Shift 1-Bit | | Yes | Yes |
| McASP | i848: McASP IO Pad Loopback Not Functional | | Yes | Yes |
| i858: DELAYMODE Mechanism Not Selecting Proper Delay for Some IP Modes | Yes | | |
| i868: McASP to EDMA Synchronization Level Event Can Be Lost | | Yes | |
| i933: Access to IODELAY at Same Time as Other Peripheral on L4_PER2 Can Hang | | Yes | Yes |
| MMU | i837: MMU1 Not Functional With EDMA | Yes | | |
| MPU | i878: MPU Lockup With Concurrent DMM and EMIF Accesses | | Yes | Yes |
|
i940: MPU COUNTER_REALTIME saturates after several
hundred days |
Yes |
Yes |
Yes |
| PCIe | i847: PCIe TXP Output Drives 1/2 Amplitude for Some Data Bits | Yes | | |
| i870: PCIe Unaligned Read Access Issue | | Yes | Yes |
| i909: PCIe Unintentional Translation of Outbound Message TLPs | | Yes | Yes |
| i925: PCI-Express Gen2 (5.0 GT/s) Operation Not Supported When Operating Junction Temperature Less than 0 Deg C | | Yes | Yes |
| i926: PCIe Preferred PCIe_PHY_RX SCP Register Settings Updated | | Yes | Yes |
| i935: MSI Bit in PCIECTRL_TI_CONF_IRQSTATUS_MSI Register Does Not Clear Automatically | | Yes | Yes |
|
i2452: PCIe: BAR0, BAR2, and BAR4 cannot be
disabled |
Yes |
Yes |
Yes |
| PRCM | i810: DPLL Controller Can Get Stuck While Transitioning to a Power Saving State | | Yes | Yes |
| i826: HSDIVIDER1 CLKOUT4 Could Glitch During On-the-Fly Divider Change to/from Divide-by-2.5 | | Yes | Yes |
| i850: ESD Fail on MPU PLL Power | Yes | | |
| i852: IODelay Recalibration Issue | Yes | | |
| i876: DVFS Only Supported on MPU | | Yes | Yes |
| i886: FPDLink PLL Unlocks With Certain SoC PLL M/N Values | | Yes | Yes |
| i892: L3 Clocks Should Be Enabled at All Times | | Yes | Yes |
| PRU-ICSS |
i2446: Express bus initialization
recommendation |
|
|
Yes |
| PWMSS | i933: Access to IODELAY at Same Time as Other Peripheral on L4_PER2 Can Hang | | Yes | Yes |
| QSPI | i851: QSPI Redundant SBL Feature Sector Size Mismatch With Flash | Yes | | |
| i855: QSPI Mode0/1/2 Not Functional and Mode3 Limited to 48MHz | | Yes | Yes |
| i858: DELAYMODE Mechanism Not Selecting Proper Delay for Some IP Modes | Yes | | |
| i861: QSPI-4 Boot Mode Is Not Functional | Yes | | |
| i912: QSPI_SPI_CMD_REG [25:24] Masked from Read in RTL | | Yes | Yes |
| i916: QSPI Reads Can Fail For Flash Devices with HOLD Function | | Yes | Yes |
| SATA | i782: SATA AHCI Command Issue Order | | Yes | Yes |
| i783: SATA Lockup after SATA DPLL Unlock/Relock | | Yes | Yes |
| i807: SATA Host Controller Locks Up if PIO Setup FIS Is Received and Bus Busy and Data Request Bits Are Cleared | | Yes | Yes |
| i808: SATA Link Locks Up Under Certain Conditions | | Yes | Yes |
| i809: SATA Command Does Not Complete and Software Must Issue a Port Reset Under Certain Conditions | | Yes | Yes |
| i818: SATA PHY Reset Required Following SATA PLL Unlock | | Yes | Yes |
| i859: SATA 6-Gbps to 3-Gbps Negotiation Can Fail | Yes | | |
| TIMERS | i767: Delay Needed to Read Some Timer Registers after Wakeup | | Yes | Yes |
| i856: 32k Oscillator Fails to Start-Up at POR | | Yes | Yes |
| i874: TIMER5/6/7/8 Interrupts Not Propagated | | Yes | Yes |
| UART/IrDA/CIR | i202: MDR1 Access Can Freeze UART Module | | Yes | Yes |
| i849: UART2_RXD Is Not Working for MUXMODE=0 | | Yes | Yes |
| i889: UART Does Not Acknowledge Idle Request after DMA Has Been Enabled | | Yes | Yes |
| i933: Access to IODELAY at Same Time as Other Peripheral on L4_PER2 Can Hang | | Yes | Yes |
| USB | i819: A Device Control Bit Meta-Stability for USB3.0 Controller in USB2.0 Mode | | Yes | Yes |
| i820: Unexpected USB Link State Value upon U3 Exit by USB3.0 Link | | Yes | Yes |
| i824: USB3.0 Link Cannot Be Established When Suspend Mode Is Enabled | | Yes | Yes |
| i845: USB2.0 False Detection of Disconnect Condition | | Yes | Yes |
| i896: USB xHCI Port Disable Feature Does Not Work | | Yes | Yes |
| i897: USB xHCI Stop Endpoint Command Does Not Work in Certain Circumstances | | Yes | Yes |
| VIP | i839: Some RGB and YUV Formats Have Non-Standard Ordering | | Yes | Yes |
| VPE | i839: Some RGB and YUV Formats Have Non-Standard Ordering | | Yes | Yes |