SPRY347 June   2022

 

  1.   At a glance
  2.   Authors
  3.   3
  4.   Introduction
  5.   Functional safety requirements for industrial robots
    1.     ISO 13849 in factory automation
    2.     ISO 10218 in industrial robots
  6.   Designing functional safety architectures for industrial robots
    1.     Dual external safety controllers
    2.     Single integrated safety controller
    3.     Dual integrated safety controllers
  7.   Processor-level integration for industrial robots
  8.   Making certification easier
    1.     Documentation support
    2.     Software support
  9.   Summary
  10.   References

Functional safety requirements for industrial robots

Functional safety is a part of an overall safety structure that depends on a system or equipment to operate correctly in response to its inputs. In other words, functional safety is the ability to detect a potentially dangerous condition and activate a protective or corrective device or mechanism to prevent hazardous events from arising, or providing mitigation to reduce the consequence of the hazardous event [3]. In the context of industrial robots, mechanical, electrical, and/or sensor technologies are used to minimize interference with human activities and create safer working environments.

A typical industrial robot safety-related system consists of sensors, a logic subsystem (for data processing and communication, local or to the network), software implementation of algorithms, and actuators (a control subsystem). Microcontrollers (MCUs) and/or processors comprise the logic subsystem. MCU design and architecture plays a role in the system’s overall safety architecture. Designing a system where the processor takes functional safety requirements into consideration, both from a hardware and software standpoint, greatly reduces the cost and complexity of designing a functionally safe system. Two standards govern the requirements for and implementation of functional safety in industrial robots:

  • International Electrotechnical Commission (IEC) 62061
  • International Organization for Standardization (ISO) ISO13849

For a comprehensive description of functional safety requirements and implementation in factory automation, see the white paper, The state of functional safety in Industry 4.0.