SPRUJ10F May 2022 – January 2026
The LP-AM263 design changes between Revision E2 → A are detailed below:
| BoosterPack Header Pin | Rev E2 | Rev A |
|---|---|---|
| J2.15 | SPI1_D0 / PR0_PRU0_GPIO13 | SPI0_D0 |
| J2.14 | SPI1_D1 / PR0_PRU0_GPIO14 | SPI0_D1 |
| J6.55 | SPI0_D0 | SPI1_D0 / PR0_PRU0_GPIO13 |
| J6.54 | SPI0_D1 | SPI1_D1 / PR0_PRU0_GPIO14 |