SPRUJ10F May 2022 – January 2026
The AM263x LaunchPad supports a fast serial interface by terminating the SoC signals to a 10 pin header. The interface has two lines of data and a clock line for both the receive and transmit signals. The 10 pin header is connected to the 3.3V System voltage supply.
Figure 4-15 FSI 10 Pin Header