Major Features of AM64B SKEVM are as
follows:
- Includes AM64x SoC, Memory, boot
interfaces, on-board JTAG and power supply circuit.
- Provides general purpose expansion
interfaces for hardware add on boards.
- Operates in a stand-alone mode without
any of the daughter cards.
- Powered through USB Type-C
Connector.
- External Communication through Giga-Bit
Ethernet Ports (x2) and USB 3.0 Type-A (x1).
- USB3.0 high speed interface terminated on
Type-A USB Host connector.
- Wi-link WL1837 Module with support for
both Wi-Fi and Bluetooth.
- Optionally supply the power needed for
the daughter cards (limited to 500 mA on 3V3 and 155 mA on 5 V rail).
AM64x System-on-Chip (SoC):
- AM64x combines two instances of Sitara’s
gigabit TSN-enabled PRU-ICSSG with up to two Arm Cortex-A53 cores, up to four Cortex-R5F
MCUs, and a Cortex-M4F MCU. The SoC is soldered to the PCB without socket.
Memory
- 2GB DDR4 supporting data rate up to
1600MT/s
- Micro Secure Digital (SD) Card with
UHS-1 support
- 512 Mbit OSPI EEPROM
- 512 Kbit Inter-Integrated Circuit (I2C)
board ID EEPROM
High Speed Interface:
- Two CPSW Gigabit Ethernet (RGMII) ports
interfaced with Texas Instruments Gigabit Ethernet PHYs
- One USB3.0 Host interface terminated on a
USB Type-A connector for data transfer
Expansion Bus:
- 3x Expansion connectors using 0.1"
spaced 0.025" square post connectors
- 1x Raspberry Pi compatible 40 pin
expansion connector allowing seamless integration to HAT boards
- 1x PRU 54 pin connector to PRG0
interface
- 1x MCU 28 pin connector
Debug:
- XDS110 On-Board Emulator
- Supports 20-pin JTAG connection from
external emulator
- Automatic selection between on-board and
external emulator (higher priority)
- Dual port Universal Asynchronous
Receiver/Transmitter (UART) to USB circuit over micro-B USB connector prodivded via
CP2105
- 2x 8-Bit DIP Switches for user selection
of SoC Boot Modes
- 1x Push button for Interrupt SoC
GPIO
- LEDs. One for Main Power, one for PMIC
good, 1 for MCU Domain, 1 for MCU Domain GPIO and others connected to the two industrial
interfaces
Power Supply:
- The SK-AM64B EVM is powered through a USB
Type-C Connector.
- 5 V is stepped down to 3V3 by
LM61460AASQRJRRQ1 regulator. VCC3V3SYS_EXT is the input supply to the PMIC.
- TPS6522053RHBR PMIC and other discrete
regulators on the starter kit provide all the required power supplies for SoC and other
peripherals (LPDDR4, Wi-Fi Module, and OSPI, Clock buffers, Level translators and logic
gates).
- Dedicated regulators are also provided
for:
- Powering the always-on circuits of
the Test Automation Header section.
- E-Fuse programming of the SoC.
- XDS110 Debugger section.
- 3V3 for SoC and peripherals.
- 1V0 for Ethernet Phys.
- Recommended Power Supplies:
- CUI Inc. 5 V 15W AC/DC External Wall
Mount Adapter - SWC15-S5-NB
- GlobalTek Inc. 5 V 15W AC/DC External
Mount Wall Adapter - WR9QA3000USBC3MNA-CIMR6B
- Qualtek USB 2.0 Cable C Male to C
Male 3.28' Shielded Cable for powering the boards through a laptop Type-C port -
3021091-01M
- Status Output: LEDs to indicate power
status
Compliance:
- RoHS Compliant
- REACH Compliant