SPRUIY9C May 2021 – December 2025
The SK-AM64B EVM board utilizes one PMIC and three discrete regulators to supply the necessary voltage and power to SOC, various memories, Wi-link module and other peripherals on the board. Probe points for power supplies provided on the SKEVM Board are mentioned in Table 2-6.
| SI. No | Power Supply | Probe Point | Ground | Probe Point | Expected Voltage (V) |
|---|---|---|---|---|---|
| Points on Top Side | |||||
| 1 | VUSB_MAIN | TP28 | DGND | J3.2 | 5 |
| 2 | XDS_USB_VBUS | TP75 | DGND | J3.2 | 5 |
| 3 | VCC_3V3_SYS | TP80 | DGND | J3.2 | 3.3 |
| 4 | VDDAR_CORE | TP85 | DGND | J3.2 | 0.85 |
| 5 | VPP_1V8 | TP89 | DGND | J3.2 | 0 |
| 6 | VDD_CORE | TP81 | DGND | J3.2 | 0.75 |
| 7 | VDD_LPDDR4 | TP83 | DGND | J3.2 | 1.1 |
| 8 | VDD_1V0 | TP88 | DGND | J3.2 | 1 |
| 9 | VCC1V8 | TP82. | DGND | J3.2 | 1.8 |
| 10 | VDD_PHY_2V5 | TP87 | DGND | J3.2 | 2.5 |
| 11 | VDDSHV_SD_IO_PMIC | TP84 | DGND | J3.2 | 3.3 |
| 12 | VDD_MMC1 | C47.1 | DGND | J3.2 | 3.3 |
| 13 | VBUS_USB_CP2105 | TP76 | DGND | J3.2 | 5 |
| 14 | VCC3V3_XDS | TP74 | DGND | J3.2 | 3.3 |
| 15 | VDDSHV_SD_IO | TP15 | DGND | J3.2 | 3.3 |
| Points on Bottom Side | |||||
| 16 | VCC3V3SYS_EXT | TP78 | DGND | J3.2 | 3.3 |
| 17 | VDDA_1V8 | TP86 | DGND | J3.2 | 1.8 |
| 18 | VCC3V3_TA | C340.1 | DGND | J3.2 | 3.3 |
| 19 | VCC3V3_TA_XDS | C421.1 | DGND | J3.2 | 3.3 |
Table 2-7 gives details about power-good LEDs provided on SKEVM board to give users positive confirmation of the status of each supply. Figure 2-7 highlights the power-good LEDs in SK EVM board.
| SI.No | Power Supply | LED Part Reference |
|---|---|---|
| 1 | VCC3V3SYS_EXT | LD2 |
| 2 | VCC_3V3_SYS | LD16 |
| 3 | VDDAR_CORE | LD16 |
| 4 | VDDA_1V8 | LD16 |
| 5 | VDD_LPDDR4 | LD16 |
| 6 | VDD_CORE | LD16 |
| 7 | VCC1V8 | LD16 |
| 8 | VDDSHV_SD_IO_PMIC | LD16 |
| 9 | VDD_PHY_2V5 | LD16 |
| 10 | VDDA_1V8 | LD16 |
| 11 | VDD_CP2105 | LD18 |