SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
TMS320F28002x supports C28x as the processing element that boosts system performance for closed loop control applications. This is a powerful 32-bit real time floating-point microcontroller unit (MCU) that lets system integrator to access crucial control peripherals, differentiated analog, and nonvolatile memory on a single device.
The C28x CPU is further boosted by the Floating-Point Unit (FPU), Trigonometric Math Unit (TMU), Nonlinear Proportional Integral Derivative (NLPID) control, Fast Integer Division (FINTDIV) and Cyclic Redundancy Check (VCRC) accelerators. FPU supports IEEE754 floating point operations. TMU enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations. NLPID enables fast execution of Nonlinear PID controls. The VCRC engine reduces the time for complex math operations common in encoded applications. Users may refer to Enhancing the Computational Performance of the C2000™ Microcontroller Family to see how the on-chip hardware math enhancements can be employed to increase the performance of the MCU in many real-time applications.
The TMS320F28002x supports up to 128KB (64KW) of on-chip flash memory with error correction code (ECC) and up to 24KB (12KW) of SRAM with parity or ECC.

Performance analog and control peripherals are also integrated to further enable system consolidation. Two independent 12-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other analog and control peripherals include the Enhanced Pulse Width Modulation (ePWM), Enhanced Capture (eCAP) and Enhanced Quadrature Encoder Pulse (eQEP).
Peripherals such as Controller Area Network (CAN) modules (ISO11898-1/CAN 2.0B-compliant), Inter-Integrated Communication (I2C) Bus, Local Interconnect Network (LIN), Serial Communications Interface (SCI), Serial Peripheral Interface (SPI), Power Management Bus (PMBus) Interface, and Fast Serial Interface (FSI) extend connectivity of TMS320F28002x MCU. The Fast Serial Interface (FSI) module is a serial communication peripheral capable of reliable high-speed communication across isolation devices.
The device configurations supported by this safety manual for TMS320F28002x MCUs is outlined in the TMS320F28002x Real-time Microcontrollers Data Manual. Not all variants are available in all packages or all temperature grades. To confirm availability, contact your local Texas Instruments sales and marketing.