SPRUIG3C January   2018  – August 2019 TDA4VM , TDA4VM-Q1

 

  1.   Read This First
    1.     About This Manual
    2.     Related Documentation
    3.     Trademarks
  2. 1Overview and Scope
    1. 1.1 Comparing VCOP and C7000
    2. 1.2 About this Document
      1. 1.2.1 Documentation Conventions
    3. 1.3 Output Format
    4. 1.4 Data Types
      1. 1.4.1 40-bit Incompatibilities
      2. 1.4.2 40-Bit Detection in Host Emulation Mode
    5. 1.5 SIMD Width
    6. 1.6 VCOP Virtual Machine
  3. 2Kernel API
    1. 2.1 Overview
    2. 2.2 Parameter Block
      1. 2.2.1 Tvals Structure
      2. 2.2.2 Pblock Manipulation
  4. 3Loop Control
    1. 3.1 Overview
    2. 3.2 Loop Control and Nested Loops
    3. 3.3 Repeat Loops
    4. 3.4 Compound Conditions
    5. 3.5 Early Exit
  5. 4Addressing
    1. 4.1 Overview
    2. 4.2 Streaming Engines
    3. 4.3 Streaming Address Generators
    4. 4.4 Indexed Addressing
    5. 4.5 Circular Addressing
  6. 5Operations
    1. 5.1 Load Operations
    2. 5.2 Store Operations
      1. 5.2.1 Predicated Stores
      2. 5.2.2 Scatter and Transposing Stores
      3. 5.2.3 Optimization of OFFSET_NP1-Based Transpose
      4. 5.2.4 Rounding Stores
      5. 5.2.5 Saturating Stores
    3. 5.3 Arithmetic Operations
      1. 5.3.1 Vector Compares
      2. 5.3.2 Multiplication with Rounding, Truncation, or Left Shift
    4. 5.4 Lookup and Histogram Table Operations
      1. 5.4.1 Determination of Table Size
      2. 5.4.2 Table Configuration
      3. 5.4.3 Copy-in Operation
      4. 5.4.4 Copy-out Operation
      5. 5.4.5 Index Adjustment from Non-zero Agen
      6. 5.4.6 Lookup Operation
      7. 5.4.7 Histogram Update Operation
      8. 5.4.8 16-Way Lookup and Histogram
  7. 6Performance
    1. 6.1 Overview
    2. 6.2 Compiler Requirements
    3. 6.3 Automatic Performance Profiling
    4. 6.4 Performance Options
  8.   A Warnings and Notes
    1.     A.1 Compatibility Warnings
    2.     A.2 Efficiency Warnings

Early Exit

VCOP has a VEXITNZ instruction which conditionally breaks out of a given loop nest or repeat loop. The condition is based on comparing lane 0 of a vector register to zero. In Kernel-C, early exit is expressed as a conditional goto statement and a label, for example:

__vector acc1, acc2, flag;        
for (int I1 = 0; I1 < 1; I1++)
{
    for (int I4 = 0; I4 < num_pix[I0]; ++I4)
    {
       flag = (acc1 > acc2);
       if (flag[0]) goto end_loop1;
    }
}
end_loop1:;

For C7x translation, the migration tool simply copies the goto and label statements into the generated output verbatim and leaves it to the C7x compiler to generate the appropriate control flow. A loop with an early exit cannot use the NLC, but it may be software pipelined as a so-called “irregular loop”.